Leviton

Dual-Relay, No Neutral, Multi-Technology Wall Switch Sensor, 2400 sq. ft. Major Motion Coverage, 400 sq. ft. Minor Motion Coverage, Light Almond, OSSMD-GDT

SKU:

$172.45

The OSSMD line of dual relay multi-technology Decora brand style wall switch occupancy sensors features several models to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. OSSMD combines multi-technology with all-digital architecture in a dual relay switch occupancy sensor to minimize false triggering. The OSSMD automatically analyzes room conditions and adapts to changing environments. The result is a code compliant, trouble-free, "install-and-forget" solution for bi-level switching and lighting control. Dual-relay, no neutral, multi-technology wall switch sensor,

2400 sq. ft. major motion coverage, 400 sq. ft. minor motion coverage, commercial grade, light almond.

  • California Title 24 compliant
  • Wall Plate not included with Occupancy Sensors
  • PIR and US technology for performance and sensitivity
  • Controls two separate lighting loads from a single unit
  • Manual-ON only for the secondary relay
  • Features self-adjusting occupancy sensor technology with automatic "walk-through" sensing
  • PIR can be disabled

For more information please visit www.leviton.com