Leviton

Extra Duty Outlet Hood, 2-Gang GFCI or Duplex Receptacle or Single Receptacle, Vertical Mount, Gray, IUM2V-GY

SKU:

$30.50

The Leviton offering of Weatherproof Device Covers & Boxes comprises both 1- and 2-gang configurations that are constructed to seal out dust, debris and insects, while providing easy access to the device. There are different switch and receptacle configurations to fit many applications. Covers accommodate Standard Toggle Switches, Duplex Receptacles, Decora®/GFCI and Single Receptacles. These covers also comply with the National Electric Code® (2017) Section 406.9 (A) for weatherproof enclosure in damp locations.

  • Meets or exceeds the most stringent impact resistance tests required in UL 514D for Extra Duty Outlet Box Hoods, ensuring maximum safety in abusive environments
  • Pre-installed weatherproof gasket features custom fit inserts allowing for an easy to use installation
  • Convenient mounting holes allows users to easily attach cover to pre-installed screws
  • Large channel opening at bottom of cover for accessible cable management

 

For more information please visit www.leviton.com