Connected Home

eXtreme Cat 6A QuickPort Connector, Channel-rated, 6110G-R

SKU:

$17.08
Color: White

The eXtreme Cat 6A Channel-Rated QuickPort Connector exceeds all channel performance requirements in ANSI/TIA-568-C.2 and ISO/IEC Class EA from 1 MHz to 500 MHz to support the IEEE 802.an standard for 10 Gigabit Ethernet over UTP Cable. The connector is designed to be used with all QuickPort compatible products and features patented injection-molded Cone of Silence® covers to eliminate alien crosstalk (AXT). The connector includes patented Retention Force Technology to promote consistent network performance over the life of the system. Unique Pair Separation Towers facilitate quick, easy terminations. The connector is configured in a 180-degree configuration such that the punch down field is in the back, allowing for rear termination.

  • Cat 6A/Class EA Channel Performance
  • Patented Retention Force Technology (RFT) protects against tine damage from 4- or 6-pin plugs
  • Alien crosstalk suppressed by Cone of Silence, metalized body, and new printed circuit board
  • Pair Separation Tower (PST) design facilitates separation of Cat 6A conductors
  • Patented, dual-layer wiring label simplifies punchdown and reduces rework

For more information please visit www.leviton.com

Color: White