Menu
Cart 0
EZ-RJ45 Advanced Crimp Tool, Blue, 40989-ACT - Leviton

EZ-RJ45 Advanced Crimp Tool, Blue, 40989-ACT

SKU:
  • $142.09


The EZ-RJ45 Cat 6 Plug and Crimp Tool provides quick, cost-effective UTP wire terminations. The plug features openings that allow wires to be inserted and extended out of the front, providing increased performance, wire sequence verification, and no wasted connectors, crimps or bad terminations. The crimp tool features a built-in cutter and stripper that crimps and cuts wire in one operation. It accommodates EZ-RJ45 plugs, and most standard RJ-45 and RJ-11 plugs. This craft-friendly tool features precision ground-crimp dies, a full-cycle ratcheting mechanism, and steel construction for strength and durability.

  • Built-in cutter and stripper that crimps and cuts wire in one operation
  • Plug opening allows cables to feed through for crimp precision
  • Terminates both solid and stranded cable
  • Accomodates EZ-RJ45 plugs and most standard RJ-45 and RJ-11 plugs
  • Steel construction for strength and durability
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review