
Full Width Universal Security Plate with PCB Mounting Clips, White, 47612-FSB
SKU:The Leviton Full Width Universal Security Plate with PCB Mounting Clips (47612FSB) allow for consolidation and integration of security products into any of Leviton's Series 140, 280, or 420 Structured Media Center enclosures. The HalfWidth and FullWidth Universal Security Plates accommodate the widest variety of security alarm panels. These Plates are sold with four adhesivebacked PC board mounting clips to mount a variety of sizes and shapes of security boards. The plate comes with four pushlock pins ensuring both vertical and horizontal stability. FullWidth Universal Security Plate. Comes with four adhesivebacked PC board mounting clips and pushlock pins for mounting within Leviton's Series 140, 280 or 420 Structured Media Centers.
- Available in Half-Width and Full-Width sizes to accommodate the widest variety of security alarm panels
- Allow an unlimited number of upgrades (limited only by the enclosure's size) to be added to an existing security system terminated within any Leviton Structured Media Center
- Made of white powder-coated 18-gauge sheet metal
- Sold with four adhesive-backed PC board mounting clips to easily mount the widest range of security alarm manufacturers' panels
- Push-lock pins make attachment of plates in Structured Media Centers quick and easy
For California residents, click here for Proposition 65 Warning.
We Also Recommend