GFCI Protected Outlet Labels, GFLBL-LBL
SKU:GFCI Protected Outlet Labels - Identify protected outlets downstream of GFCI outlet or circuit breaker - 1000 labels per roll
- CONVENIENT - GFCI Protected Outlet Labels come in rolls of 1,000 in each polybag; 12 polybags in each standard pack
- FLEXIBLE - Suitable for use with any Leviton GFCI protected device, including Dual Function AFCI/GFCI devices
- EASY - Clear markings for easy identification of GFCI Protected devices
For California residents, click here for Proposition 65 Warning.
We Also Recommend
Customer Reviews
No reviews yet
Write a review