Menu
Cart 0
Grounding Lighted Plug End Replacement, 515PV-LIT - Leviton

Grounding Lighted Plug End Replacement, 515PV-LIT

SKU:
  • $13.82


The Leviton line of residential plugs and connectors has been expanded with the addition of a lighted model for added convenience while in use. The green neon light within the clear body of the device indicates that power is flowing through to the cord. Leviton Lighted Plugs and Connectors are a smart solution for a wide range of indoor applications. They are rugged, easy to wire and feature brass plug blades and connector contacts for maximum conductivity.

  • Design provides fast, easy assembly
  • Ideal for replacement of plugs on tools, appliances and extension cords
  • Green neon light indicates that power is flowing
  • Built-in cord grip adjusts automatically for use with 18-12 AWG
  • For indoor use only
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review