Connected Home

Home 6 Snap-In Connector, T568A Wiring, Available in 7 Colors, 61HOM

SKU:

$7.67
Color: Black

The HOME 6 Connector provides network connections for CAT 6 UTP structured cabling systems in residential applications. The connectors support high megabit applications such as Gigabit Ethernet and 622 Mbps ATM. For use in residential applications. Connector body is high-impact fire-retardant plastic, rated UL 94V-0. Spring wire contacts are high-quality phosphor bronze, plated with 50 micro-inches of gold over 100 micro-inches of nickel for lowest contact resistance, maximum life. Connector 110-style IDC contacts are solder-plated phosphor bronze. T568-A wiring Use in any QuickPort housing to support CAT 6 UTP connectivity in surface mount, flush-mount, or modular furniture outlets, or patch panels and patch blocks Robust one-piece lead-frame design Can be used in conjunction with other QuickPort snap-in modules for voice/data and video applications over UTP, coax and fiber Narrow connector allows high-port density in a small area Back and side wired for fast, easy installation

        For more information please visit www.leviton.com

        Color: Black