Leviton

IllumaTech 1.5A Quiet Step Preset Fan Speed Control, Single Pole, IPF01-1LZ

$43.63
IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that's accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications. IllumaTech 1.5A-120VAC Quiet Fan Speed Control with LED Locator, Neutral required.
  • Quiet 1.5 amp fan speed controls are ideal for libraries or study rooms and any area where ceiling fan noise could become distracting
  • Captive wrap-around slide bar remains securely attached
  • Easy to use push button switch with conveniently positioned green LED locator
  • Streamlined popular Decora styling complements interiors and is compatible with other Decora devices
  • White face assembled on device, Ivory and Light Almond faces included.
  • Wallplate sold separately