Leviton

IllumaTech Dimmer Switch for 0-10V LED, Mark 7 Fluorescent Ballasts, IP710-F0W

SKU:

$88.91

IllumaTech Slide Preset Electro-Mechanical 0-10V Slide Dimmer for use with LED or Fluorescent Ballasts and Power Supplies, suitable for use with Class 1 or Class 2 wiring, 1200VA @ 120VAC, 1500VA @ 277VAC, 10A LED 120/277VAC, 60Hz, 50mAmps maximum sinking current, single pole or 3-way control when used with 3-way switch - White

  • PROFESSIONAL GRADE DIMMING – Delivers smooth, reliable 0-10V dimming for LED fixtures and power supplies in homes, offices, schools, hotels, restaurants, and commercial spaces
  • OPTIMIZED PERFORMANCE - Easily adjust the minimum dim level and maximum brightness settings to customize performance and compatibility with the 0-10V fixture
  • FLEXIBLE INSTALLATION – No neutral wire needed and no power pack required for switching, helping streamline installation
  • VERSATILE APPLICATIONS – Single-pole or 3-way setups with a 3-way switch; 4‑way setups with one 3‑way and one 4‑way switch (switches sold separately)
  • MATCH YOUR DECOR – Easily change the device color with IPKIT-N faceplates available in white, ivory, light almond, gray, black, brown, and red