Leviton
IllumaTech Lighted Dimmer Switch for 0-10V LED, Mark 7 Fluorescent Ballasts, IP710-FLW
SKU:
$91.38
/
IllumaTech Slide Preset Electro-Mechanical 0-10V Slide Dimmer for use with LED or Fluorescent Ballasts and Power Supplies with LED locator light, suitable for use with Class 1 or Class 2 wiring, 1200VA @ 120VAC, 1500VA @ 277VAC, 10A LED 120/277VAC, 60Hz, 50mAmps maximum sinking current, single pole or 3-way control when used with 3-way switch - White
- PROFESSIONAL GRADE DIMMING – Delivers smooth, reliable 0-10V dimming for LED fixtures and power supplies in homes, offices, schools, hotels, restaurants, and commercial spaces
- OPTIMIZED PERFORMANCE - Easily adjust the minimum dim level and maximum brightness settings to customize performance and compatibility with the 0-10V fixture
- VERSATILE –Single-pole or 3-way setups with a 3-way switch; 4‑way setups with one 3‑way and one 4‑way switch (switches sold separately); no neutral wire needed, no power pack required for switching
- MATCH YOUR DECOR – Easily change the device color with IPKIT faceplates available in white, ivory, light almond, gray, black, brown, and red
- SAFETY AND CONVENIENCE – LED locator light makes it easy to find the dimmer when dark
