Leviton

LevNet RF Threaded Mount Switch Leg Transmitter, 120VAC, WSTLT-010

SKU:

$132.13

Leviton LevNet RF Self-Powered Wireless Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows reliable long range LevNet RF Transmitters to communicate with load controlling Receivers. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz radio frequency (RF) band offering greater transmission range (50-150-Feet) than other wireless technologies with minimal competitive traffic.

LevNet RF, Switch Leg Transmitter, Threaded Mount, 120VAC, Enabled by EnOcean.

  • Conserves energy and saves money by using the SLT in load shedding or energy-efficient HVAS control applications, connects HVAC, lighting, or other devices to a Relay Receiver to turn them OFF and ON automatically in sync with any device connected to an SLT
  • Applications, Retrofits, New construction, Conference rooms, Classrooms, Private offices, Executive offices, Restrooms, Daycare facilities, Lobbies, Gas stations, HVAC
  • Easy to use, eliminates switch-leg runs
  • Conserves energy and saves money by using the SLT in load shedding or energy-efficient HVAS control applications
  • Controls one or multiple new devices with an existing switch and senses power state of one device and wirelessly controls a Receiver connected to another device
  • For commercial applications

For more information please visit www.leviton.com