Energy Efficient Products

LevNet RF Wireless, Self Powered, PIR Occupancy Sensor, WSWDR-H9W

SKU:

$83.97

LevNet RF Wireless, Self Powered, PIR Occupancy Sensor, Interchangeable Lens, Wall Mount, Long Range Lens; 1680 sqft FOV, Wide Angle Lens; 1500 sqft FOV, Minor & Major Motion, 902MHz, 24V connection or battery (CR2032) backup for dark rooms, Title 24 compliant, ASHRAE 90.1 compliant, Title 24 compliant, ASHRAE 90.1 compliant

  • Zero Power Consumption — solar cells provide the energy to keep the device on and sensor technology turns the lights off, eliminating additional expenses to the end user’s energy bill
  • Zero Wiring Required — no wire limitations enable the installer to place the sensor in the optimal location of any application to capture minor motion and enhance performance
  • Self-Powered, Self-Charging — energy harvesting solar cells are optimal for light collection
  • Rapid Charge Time to Operation — self-powered technology enables the sensor to be operational after a minimum charge time of 2 minute
  • True Wireless — sensors are self-powered and communicate with all LevNet RF and EnOcean® Receivers via a 902 MHz radio frequency
  • No Additional Wiring — self-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
  • Up to 72 Hours of Stored Power — solar cells provide power to the sensor when no ambient light is available (for extended “OFF” time, an optional battery can be inserted)
  • Advanced Field-of-View — both wide angle and long-range lens options are included for maximum flexibility and efficiency in a variety of settings
  • Improved Aesthetics— blends seamlessly with ceiling décor and architecture
  • Additional Energy Savings — wireless technology supports manual override options with no additional wiring


For more information please visit www.leviton.com