Linear Fluorescent Lampholder, Medium Base, T8-T12 Bi-Pin, White, 13653-WP
SKU:The Leviton 13653-WP is a fluorescent lamp holder, in white.
Leviton is a smart choice for today's commercial, residential and industrial buildings. It offers a wide range of devices for different applications.
This Leviton 13653-WP fluorescent lamp holder is specially made for use with T8 T12 lamps. It has a medium lamp base and lamplock type bi-pin contact. It can be slide-on or snap-in mounted. The lamp holder is constructed of durable thermoplastic and its copper alloy contacts resist corrosion. The lamp holder has a power rating of 660 Watts and voltage rating of 600 Volts. Buy this Leviton 13653-WP fluorescent lamp holder and enjoy years of reliable use.
- Body Material: Thermoplastic
- Color: White
- Contact Material: Copper-Alloy
- Contact Type: Lamp-Lock
- CSA Certified: File LR-1863
For California residents, click here for Proposition 65 Warning.
We Also Recommend