Leviton
Multi-Technology, Commercial Grade 360 Degree, 1000 Square Foot Coverage, Self-Adjusting, Ceiling Mount Occupancy Sensor, OSC10-RMW
$174.11
/
Low Voltage Occupancy Sensor, Ceiling Mounted, 1000 sq ft, 24VAC/VDC, Multi-Tech, 1A 30VAC/DC Isolated Relay, Extra Mid-Range Lens Assembly (for mounting between 8'-20'), Title 24 Compliant, NAFTA Compliant, Color: Global White
- Multi-Technology: By using both PIR and U/S signals, the sensor minimizes false triggering for high reliability
- Self-Adjusting: Internal microprocessor continually analyzes, evaluates and adjusts the infrared sensitivity and time delay - performance is kept at a maximum and user complaints are eliminated
- Fast, Simple Installation: easy ceiling mount, twist lock sensor attachment for 360-Degree rotation and flexibility
- Additional mid-range lens assembly included for applications with mounting heights between 12'-20
- Uses OSPxx series Power Pack: uses Class 2, 24 volt wiring, three wire connection (low voltage) - multiple sensors can control single or multiple power packs