Leviton

OPT-X UHDX 1RU Fiber Enclosure, empty, with sliding trays; Accepts up to (12) HDX components, 5R1UD-S12

SKU:

$972.48

Opt-X UHDX Fiber Rack-Mount Enclosures provide an inter-connect or cross-connect between backbone horizontal cable and active equipment while using minimum rack space in a frame or cabinet. Enclosures allow for easy field termination of connectors or installation of pre-terminated solutions, and are ideal for high-density fiber applications in data centers, equipment rooms, and central offices.

  • Up to 144 fibers (using LC) in a 1RU enclosure, 288 fibers in a 2RU enclosure, and 576 fibers in a 4RU enclosure using HDX adapter plates or MTP cassettes
  • Stylish, innovative design for advanced networks and active equipment
  • Individual sliding trays remove completely to facilitate field terminations
  • Sliding tray glides forward, providing accessibility to front and rear bulkheads after installation
  • Side and rear entries for backbone trunk cabling

            For more information please visit www.leviton.com