Leviton

Poke-Through Cover, Gray

SKU:

$186.26

Traditional Floor Cover For Use With Leviton 5" Poke Through Floor Box (PT500) Only; Accommodates All Standard Duplex Receptacles. The Flip Lids Are A Double-Hinge Design That Can Open 180 Degrees And Lay Flat; Also Includes Metal Subplate And Pre-Assembled Gasket And Mounting Screws, And Cover Mounting Screws, Gray

  • Only three cover screws allow for easy installations and removals
  • Accommodates any standard Duplex receptacle
  • ADA-Complaint
  • Available in nickel, brass, black or gray powder coat

*Poke-Through covers are sold separately from the PT500 system

*Poke-Through covers come with low voltage divider

For more information please visit www.leviton.com