Menu
Cart 0
Renoir II Rotary, Ballast 2-Wire Control, Standard Heat Sink Dimmer, Narrow, 5 A, White, AWRMG-XAW - Leviton

Renoir II Rotary, Ballast 2-Wire Control, Standard Heat Sink Dimmer, Narrow, 5 A, White, AWRMG-XAW

SKU:
  • $70.98


The Leviton Renoir II line of architectural wall box dimmers supports an unparalleled number of applications using a minimum number of SKUs. Renoir II high performance dimmers support all load types and configurations. Performance, aesthetics, multi-location dimming, color selection, and multi-gang capabilities make Renoir II a highly functional, yet elegant solution for architectural dimming control.

Renoir II Rotary, Ballast 2-Wire Control, Standard Heat Sink Dimmer, Narrow, 5 A - White.

  • Linear dimming120-277VAC, 60-Hertz
  • No minimum load
  • Forward phase control
  • Flicker free, smooth, and continuous dimming, reduces light fluctuations from line-voltage variation and maintains the power delivered to the lamp
For California residents, click here for Proposition 65 Warning.

We Also Recommend