Leviton

Trimatron Universal Rotary Dimmer RNL06-10Z

$13.31

Universal Dimmable LED, CFL, Incandescent and Halogen Trimatron Rotary ON/OFF Electro-Mechanical Dimmer, 600W-120VAC Incandescent, 150W-120VAC LED/CFL, 60Hz, Single Pole – White Knob assembled, Ivory and Light Almond knob included

Trimatron® lighting controls are traditional rotary-style dimmers available in single-pole (one location) and 3-way (multi-location) Push-ON/Push-OFF versions for LED, CFL and incandescent lighting and quiet fan speed control. With a compact, easy-to-install design, Trimatron dimmers provide an easy fit even in shallow wallboxes. The classic style of Trimatron dimmers is ideal for enhancing the décor of traditional homes while simultaneously upgrading functionality to support today’s latest bulb technology.

  • Designed for optimal control of dimmable LED and CFL bulbs. Also compatible with incandescent and halogen
  • 150W LED & CFL, 600W incandescent & halogen
  • Single pole (one-location) applications
  • White with Ivory and light almond knobs included