Leviton
Feedthrough QUICKPORT F-Connector, Gold Plated, Light Almond Housing, 40831-FTG
SKU:
$5.15
/
Nickel or gold-plated female-to-female 75 Ω connector features screw-on front and rear connections. Pass through design applications: TV, VCR, DVD, satellite, and home theater. Cable: coaxial cable terminated with "F" plugs. QuickPort F-Type Adapters snap into any QuickPort housing, including flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.
- Compatible with all QuickPort wallplates and housings
- Frequency range equals DC-3.0 GHz
- Female-female adapter for quick screw-on connections
- Gold-plated connector body with a gold-plated center conductor contact
For more information please visit www.leviton.com