Leviton

Self-Closing Type; Thermoplastic Nylon Material; Powder Coated Finish; White Color; 1 Gang; Ul, Csa Approval; Device Mounting; Vertical Mounting Position; Single Lid Lid Type; (1) GFCI Device Opening, 4998-W

SKU:

$12.97

Self-Closing Type; Thermoplastic Nylon Material; Powder Coated Finish; White Color; 1 Gang; Ul, Csa Approval; Device Mounting; Vertical Mounting Position; Single Lid Lid Type; (1) GFCI Device Opening

Leviton's full line of Raintight and Weather Resistant Covers are ruggedly constructed to seal out moisture, dust, debris and insects, while providing easy access to receptacles. Industrial Grade covers are designed for rugged conditions. Their sturdy, gasketed covers mount vertically or horizontally. Leviton makes two innovative Raintight While-in-Use Covers: telescoping and metal. Designed for decks, patios, porches and similar locations, they're more than a match for the vagaries of weather. The telescoping cover sports a low-profile when in the contracted position, while the metal cover features a self-closing lid made of powder-coated cast zinc. Leviton Weather Resistant Covers let homeowners use power tools, trimmers, sprinkler systems and pumps with confidence and safety. They're also ideal for outdoor security, landscape, accent and holiday lighting. 1-Gang Decora/GFCI Device Wallplate, Weather-Resistant, Thermoplastic Nylon, Device Mount, Vertical Self Closing Lid, White. Decora is a registered trademark of Leviton Mfg. Co., Inc.

For more information please visit www.leviton.com