Leviton

Shunt Capacitor 0.47uF, SHUNT-047

$6.57

Shunt Capacitor 0.47uF. To be used with MZDxx and WSSxx, ZSSxx wireless sensors that do not require a neutral wire. A small percentage of LED drivers and electronic ballasts do not function well with MZDxx and specific sensors that do not require a neutral wire.

NOTE: Only ONE capacitor is needed per switch or relay controlled device.

Specs:

  • Voltage: 120-277V ~AC, 50/60Hz
  • Temperature: -10°C to 70°C