Leviton

Single U Eye, Split Rod Mesh, Single Weave, Standard Duty, Support Wire Mesh Grip, .500 to .610 Cable Diameter, L9631

$55.39

Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.

  • Designed for Loads up to 500 lbs. and Vertical Runs of no More than 100 feet
  • Available in a Variety of Eye Styles and Cable Ranges for Supporting Electrical Cable, Metal Rods and Tubing
  • Split Lace Grips are Utilized when the end of the Cable Cannot be Feasibly Accessed and the Support Grip is Intended for Permanent Installation
  • Mesh is made of Tinned Bronze Material
  • Bale Length: 7