Menu
Cart 0

Smart Sensor, PIR, 1000W Dimming Wallbox Occupancy Sensor/Vacancy Sensor, App configurable, 120VAC, Commercial Grade, White, ODP10-l1W

SKU:
  • $97.75


Smart PIR 1000W Dimming Wallbox Sensor, App configurable; Auto-ON/Auto-OFF or Manual-ON/ Auto-OFF, neutral wire required, 120VAC, 50/60Hz, White


The Leviton Smart Dimming Wallbox Sensor ODP10-I1x to easily switch and dim incandescent and dimmable LED or CFL bulbs while monitoring a room for occupancy using Passive Infrared (PIR) detection technology. A specialized lens divides the field-of-view into sensor zones. When a person passes in or out of a sensor zone the sensor detects motion and switches the lights ON. The lights will remain ON as long as long as an occupant moves through the sensor zones and until the timeout expires. The ODP10-I1x features a vacancy mode for Manual-ON/Auto- OFF operation, ideal for installations where manual-ON switching is required for energy code applications.

Configuration of ODP10-I1x is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth® enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several common pre-configured options. The ODP10-I1x integrates a photocell for daylighting which can be programmed using the Leviton Smart Sensor App.


For California residents, click here for Proposition 65 Warning.

We Also Recommend