Leviton

Smart Sensor, PIR, Antimicrobial, Wallbox Occupancy Sensor/Vacancy Sensor, App configurable, 120-277VAC, Commercial Grade, No Neutral Required, White

SKU:

$77.65

Smart PIR wallbox sensor with Antimicrobial coating on faceplate.  App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF.  No neutral wire required for operation. 120-277VAC, 50/60hz, Commercial Grade, White

The Leviton Smart Sensor uses Passive Infrared (PIR) detection technology to monitor a room for occupancy using a segmented, tamper resistant lens. A specialized lens divides the field-of-view into sensor zones. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant is moving through the sensor zones. The ODS15's vacancy mode features manual-ON/ auto-OFF for installations where manual-ON switching is required for energy code applications.

Configuration of the ODS15 is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth®-enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular pre configured options. The ODS15 integrates a photocell for daylighting hold-OFF which can be programmed using the Leviton Smart Sensor App. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.