Connected Home
42-Inch SMC Series, Structured Media Hinged Cover, White, 47605-42D
SKU:
$113.85
/
42" SMC Standard Hinged Door
Used with Leviton's Structured Media enclosures (SMCs), the standard hinged doors open 180 Degrees and can be easily mounted for left- or right-side opening, providing easy access for frequent adds, moves and changes. For additional security, and to discourage tampering, Leviton also offers an optional lock and key set. White powder coated 18 gauge steel (cover/door).
- Size - 42 inch: 43.32" (1,100.3mm)H x 15.62" (396.7mm) W x 0.25" (6.4mm) D
- Built-in precision hinge and integrated design conceal fasteners and hide drywall cuts
- Opens 180 Degrees and mounts on right or left side for easy access in any space
- White, powder coated steel provides sleek appearance with durability and scratch resistant surface
- 18 Gauge Steel
For more information please visit www.leviton.com
