SMC Structured Media Enclosure with Cover, 14-Inch, White, 47605-140
SKU:14" SMC Enclosure and Cover: Leviton's 14" Structured Media Center (SMC) makes running cable and managing media both simple and more cost-effective. Designed to provide a central distribution point for all your home or small office technologies, the enclosure accommodates networking, fax, Internet, DSL and cable. The Series 140 is the entry level for home networking. This professional grade enclosure creates one distribution point for an apartment or smaller home for all low voltage cables. It accommodates two Pre-Configured Structured Cabling Panels and is built tough to make installation easier and help reduce labor costs. White powder coated 20 gauge steel (enclosure) 18 gauge steel (cover/door). Size - 14 inch: 15.32" (389.1mm)H x 15.62" (396.7mm) W x 3.68" (93.5mm) D
- Multiple Knock-outs on top and bottom, including two 2" knock-outs on top, facilitate cable entry and routing
- Cut-out in base of enclosure for mounting single and double gang J-boxes and power modules
- Can be surface-mounted or recessed
- Positive tabs on housing sidewalls prevent enclosure from falling through the studs during installation
We Also Recommend