Leviton

SureSlide Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs, Neutral Wire Required, 6674N-10W

SKU:

$26.46 Sold out

Get superior dimming performance with the SureSlide dimmer switch. A cost-effective option for new construction and renovation projects where a neutral wire is required by code and for renovations where a neutral is present in the wallbox. Compatible with 150W LED/CFL, 300W incandescent/halogen, 60Hz. Single pole or 3-way installation, use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – White

  • CONVENIENT – An easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion
  • EASY TO INSTALL – Slim profile for easier installation. Neutral wire required for installation
  • ADVANCED – Designed for superior performance dimming LED bulbs and fixtures. To find out which LEDs pair best, visit our online bulb compatibility tool by clicking the "find an LED bulb" button below
  • CUSTOMIZEABLE – Adjustable settings to help improve LED dimming performance and maximize energy savings
  • VERSATILE – Control the lights from two locations using the 6674N in the primary location and a 3-way switch (sold separately) in the second location

 

For more information, visit ww.leviton.com