Menu
Cart 0

SureSlide Universal 150-Watt LED and CFL/600-Watt Incandescent Dimmer, Single Pole or 3-way with Pre-Set ON/OFF Switch, 6674

SKU:
  • $25.99


Leviton Decora SureSlide dimmers provide smooth, slide-action, full-range dimming for incandescent and dimmable LED and CFL lamps. Featuring a pre-set ON/OFF switch, this device allows the user to set the desired brightness level to operate automatically with the ON/OFF function. The dimmer is designed specifically for dimmable light-emitting diodes (LED) and dimmable compact fluorescent (CFL) lamps; it is also compatible for use with incandescent lamps. LED/CFL/Incandescent Dimmer, Single pole or 3-way with pre-set ON/OFF switch, Rating of 150W LED/CFL & 600W Incandescent.

  • Future-proof to control a variety of dimmable LED and dimmable CFL bulbs
  • Compatible with incandescent and halogen bulbs
  • Dedicated switch for bulb selection or to enable programming
  • Provides wider dimming range for dimmable LED and dimmable CFL bulbs than standard incandescent dimmers
  • Enhanced starting technology for dimmable CFL bulbs
  • Single pole or 3-way lighting control when used with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox; suitable for multi-gang installations
  • Backed by a limited Five-Year Product Warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend