Leviton
Surface Mount Downlight with Selectable CCT, 5-inch Round Aperture, SDR50-S1W
SKU:
Leviton's 5-inch Surface Mount Downlight is a sleek, low-profile design that offers 900 lumens of light output and adds a modern touch to any space. The SDR Series with its driver-on-board design eliminates external driver for easy installation over most industry standard junction boxes. The color temperature (CCT) can be field selected from 5 different values ranging from 2700K to 5000K with a simple switch. Suitable for use in wet locations, making it a great choice for a variety of environments, inside or out. Pair with Leviton compatible dimmers for the desired light level needed for any space:
- SureSlide: 6672, 6674N, 6674
- IllumaTech: IPL06
- Decora Slide with Lever Edge: ESL01
- Decora Slide: DSL06, DSE06
- Decora Digital: DDM06
- Decora Smart Wi-Fi: D2ELV
- Toggle Slide: TSL06
- Trimatron Rotary: RDL06, RNL06
