Leviton

Surface-Mount QuickPort Box, Plenum Rated, 1-Port, 41089

SKU:

$2.93
Color: Black

The compact surface-mount housing accepts two QuickPort snap-in connector modules. The housing supports voice/data applications in office, retrofit, or other surface-mount environments. It includes an ID window, mounting screws, and adhesive, and is available in four colors: white, ivory, grey, and black.

  • Suitable for installation in airhandling spaces (plenum)
  • User-provided cover screw can be installed for additional security
  • Compatible with all individual QuickPort modules
  • Housing base functions as a punchdown platform stabilizing connector modules during termination
  • Connector module can be pre-terminated prior to snapping into housing port

For more information please visit www.leviton.com

Color: Black