Leviton
Type 1 Surge Protective Panel SPD, Gray, P2120-B
SKU:
$409.42
/
Leviton P Series Type 1 Surge Panel, 120/240 VAC, Split Phase, Max Surge Current Rating of 25kA per Mode/50kA per Phase, 200kA Short Circuit Current Rating (SCCR), 20kA I-nominal (ln) Rating, NEMA 4X Rated Enclosure, Thermally Protected MOVs, VPR Performance Data = L-N: 700, L-G: 1200, N-G: 600, Maximum Continuous Operating Voltage (MCOV): 180, Plastic Enclosure, LED Status Monitoring, Audible Alarm, UL 1449 Listed
- Leviton surge protective devices (SPDs) divert damaging voltage transients, or surges, away from electronic equipment
- Designed for RESIDENTIAL AND LIGHT COMMERCIAL APPLICATIONS, the P Series provides protection in single, split or three phase configurations
- Article 230.67 of the 2020 NEC requires all services supplying dwelling units to be provided with an SPD. The SPD must be a Type 1 or Type 2 SPD.
- Article 230.67 of the 2023 NEC EXPANDED on the 2020 requirements to dormitory units, guest rooms and guest suites of hotels and motels, and additional areas to require Type 1 or 2 surge protection
For more information please visit www.leviton.com
