Leviton
Type 2 Surge Protective Panel, 120/240 VAC, Split Phase, features LCD Screen with Surge Counter, 400kA per Phase, X2120-C
SKU:
$2,805.13
/
Leviton X Series Type 2 Surge Panel, 120/240 VAC, Split Phase, Max Surge Current Rating of 200kA per Mode/400kA per Phase, 200kA Short Circuit Current Rating (SCCR), 20kA I-nominal (ln) Rating, NEMA 4 Rated Enclosure, Thermally Protected MOVs, VPR Performance Data = L-N: 600, L-G: 700, N-G: 600, L-L: 900, Maximum Continuous Operating Voltage (MCOV): 175/300V, Plastic Enclosure, LED Status Monitoring, Audible Alarm, Surge/TOV Counter with Time & Date Stamp, UL 1449 Listed, UL 1283
- Leviton surge protective devices (SPDs) divert damaging voltage transients, or surges, away from electronic equipment
- With advanced features including surge counters and performance monitoring, the X Series is DESIGNED TO PROVIDE THE GREATEST LEVEL OF PROTECTION FOR HOMES OR FACILITIES
- Article 230.67 of the 2020 NEC requires all services supplying dwelling units to be provided with an SPD. The SPD must be a Type 1 or Type 2 SPD.
- Article 230.67 of the 2023 NEC EXPANDED on the 2020 requirements to dormitory units, guest rooms and guest suites of hotels and motels, and additional areas to require Type 1 or 2 surge protection
For more information please visit www.leviton.com
