Leviton

Universal Dimmable LED, CFL, MLV, Incandescent and Halogen Toggle-Slide Dimmer, TSM10-1L

SKU:

$32.71
Color: White

Universal Dimmable LED, CFL, MLV, Incandescent and Halogen Toggle-Slide Dimmer, 1000W-120VAC Incandescent, 1000VA-120VAC MLV,400W-120VAC 60Hz, Single Pole and 3-Way

  • Designed for optimal control of dimmable LED and dimmable CFL lamps and Magnetic Low Voltage loads. Also compatible with Incandescent and Halogen lamps.
  • Microprocessor control offers flexibility to fine-tune for best performance with LED and CFL's
  • Setting available for ensuring start up for CFL lamps
  • Wider dimming range for LED and CFL lamps than conventional incandescent dimmers
  • Programming feature allows users to modify the dimming range to optimize low light level performance when required
  • Toggle switch with built-in locator light can be disabled
  • Integrated linear full-range slide control for easy, precise operation
  • Separate ON/OFF toggle switch that preserves the selected setting
  • Provides single pole (one location) or 3-way (two location) control when paired with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox
  • Suitable for multi-gang installations
  • No removal of fins required for multi-gang installations
  • Available in White, Ivory and Light Almond
  • Built-in radio/TV interference filter


For more information please visit www.leviton.com

Color: White