Menu
Cart 0

USB Charger/Tamper-Resistant Duplex Receptacle, 20-Amp, T5832

SKU:
  • $40.79


Leviton's groundbreaking USB Charger/Tamper-Resistant Duplex Receptacle/Outlet helps simplify the lives of electronic device users, eliminating the need for expensive USB adapters and providing a centralized location for charging devices like tablets, smartphones and portable music players. Users can charge two devices at the same time using the two USB ports; leaving the two outlets free for additional power needs.

Combination Duplex Receptacle/Outlet and USB Charger - 20 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-20R. 3.6 Amps, 5VDC, 2.0 Type A USB Chargers. Grounding, Side Wired & Back Wired.

  • Highest power device on the market
  • Two vertical high powered USB Ports
  • 3.6A charging capacity
  • Smart chip-powered USB ports recognize the requirements of attached device and optimize charge accordingly
  • Back and side wired for easy installation
    For California residents, click here for Proposition 65 Warning.

    We Also Recommend