Leviton
VerifEye Series 2500 Submeter Kit, 120/208V & 277/480, 3 Phase 4 Wire, Pulse/Modbus, (3) 100A Split Core CTs Included, 25B01-S01
SKU:
The VerifEye® Series 2500 Submeter is a versatile energy monitoring platform designed for standalone operations and integration with AMR/BAS systems with an onboard pulse output and RS-485 terminals supporting Modbus RTU. Engineered for simplicity and scalability, the Series 2500 is ideal for a wide range of applications—including energy management, code compliance reporting, and tenant billing—all with a single model. Installation is fast and straightforward, featuring tool-free, WAGO® connectors*. This field-programmable meter has a user-friendly LCD setup wizard and built-in diagnostic icons that help verify proper wiring and outdoor environments, offering flexible mounting options and tamper-resistant features. Housed in a NEMA 3R enclosure, the Series 2500 is suitable for both indoor and outdoor use.
- Revenue Grade, ANSI C12.1 Class 0.2%
- Preprogrammed for 3P/4W, 100A Applications
- NEMA 3R Enclosure for most Indoor and Outdoor applications
- Modbus RS485 and Pulse Communications
- Designed for installation simplicity with tool free connectors and a user-friendly LCD set up wizard
