Leviton

VerifEye Series 2500 Submeter Kit, 120/240V, 1 Phase 3 Wire, Pulse/Modbus, (2) 100A Split Core CTs Included, 25B01-B01

SKU:

$821.13

The VerifEye® Series 2500 Submeter is a versatile energy monitoring platform designed for standalone operations and integration with AMR/BAS systems with an onboard pulse output and RS-485 terminals supporting Modbus RTU. Engineered for simplicity and scalability, the Series 2500 is ideal for a wide range of applications—including energy management, code compliance reporting, and tenant billing—all with a single model. Installation is fast and straightforward, featuring tool-free, WAGO® connectors*. This field-programmable meter has a user-friendly LCD setup wizard and built-in diagnostic icons that help verify proper wiring and outdoor environments, offering flexible mounting options and tamper-resistant features. Housed in a NEMA 3R enclosure, the Series 2500 is suitable for both indoor and outdoor use.

  • Revenue Grade, ANSI C12.1 Class 0.2%
  • Preprogrammed for 1P/3W, 100A Applications 
  • NEMA 3R Enclosure for most Indoor and Outdoor applications
  • Modbus RS485 and Pulse Communications
  • Designed for installation simplicity with tool free connectors and a user-friendly LCD set up wizard