
VerifEye Series 8000 Residential Multiple Point High Density Smart Meter, Phase Config 3x2 with Wiring Harness, S8120-32
SKU:The VerifEye Series 8000 Multiple Point Meters are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multitenant residential and other high density applications. VerifEye Series 8000 meters provide twenty-four meter elements that can be configured as any combination of 1 phase, 2 phase or 3 phase meters or monitors. VerifEye Series 8000 meters combine revenuegrade electrical submetering with building automation communications technology, complying with all regulatory electric safety and communications requirements and meeting stringent ANSI 0.5 Accuracy Class standards. VerifEye Series 8000 meters transmit data over ModBus and BACnet connections to form an open protocol network.Building automation integration and tenant meteringMultiple point meter-installation and hardware-savingsProvides multiple electric loads in one deviceMeasures kilowatt hours, kW demand, volts, ampsConfigurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement amp; verification (Mamp;V)
We Also Recommend