Leviton

Vizia Plus 8A 120V Fluorescent Dimmer, VPH08-1LZ

SKU:

$66.00 $35.49 Save 46%

Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. Leviton's Vizia Collection of lighting controls offers elegant, digital design and adds a sophisticated touch of class to any residential interior. The Vizia Collection includes dimmers, switches, dimmer and switch remotes, available in both a Matching and a Coordinating version, and a quiet fan speed control, and integrates digital engineering, intuitive operation, and a stylish form factor that is compatible with Leviton's legendary Decora devices and screwless snap-on wall plates. UL Listed and CSA Certified.

Vizia 8A-120VAC Fluorescent dimmer for Hi-Lume or Eco-10 (Eco-Series) ballasts for single pole, 3-way or more applications, with LED locator and brightness display.

  • Provides single pole or multi-location control when used with a VP00R or VP0SR remote (sold separately); neutral required.
  • Assembled in White with Ivory, and Light Almond color change kits included - VPKIT color change kit is available to allow fast/easy color changeover.
  • Push pad always returns to neutral position regardless of load status.
  • Features a brightness display and green LED locator light that illuminates when lights are OFF.
  • Digital circuitry provides soft ON/fade OFF switching that extends lamp life

All clearance sales are considered final. There are no returns or exchanges. While supplies last

For more information please visit www.leviton.com